Diodes Incorporated — Analog and discrete power solutions
TSOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSOT26

Back to AP64060

AP64060

4.5V to 40V Input, 600mA Synchronous Buck with Enhanced EMI Reduction

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP64060/AP64062 are a 600mA, synchronous buck converter with a wide input voltage range of 4.5V to 40V. The device fully integrates a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP64060/AP64062 devices are easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.

The AP64060/AP64062 designs are optimized for electromagnetic interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.

The devices are available in the TSOT26 package.

Feature(s)

  • VIN 4.5V to 40V
  • 600mA Continuous Output Current
  • Less than 0.1% Output Ripple at 12V
  • 90µA Low Quiescent Current (Pulse-Frequency Modulation)
  • 2MHz/2MHz Switching Frequency Options
  • Supports Pulse-Frequency Modulation (PFM)
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • Output Overvoltage Protection (OVP)
    • Cycle-by-Cycle Peak Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under a separate datasheet (AP64060Q)

Application(s)

  • 5V, 12V, and 24V distributed power bus supplies
  • eMeters
  • eBikes
  • White goods and small home appliances
  • FPGA, DSP, and ASIC supplies
  • General-purpose point-of-load devices

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

600

LS RDS(ON) (mΩ)

300

MaximumInput Voltage (V)

40

MinimumInput Voltage (V)

4.5

Quiescent Current Typ (μA)

90

Shutdown Current Typ (µA)

1

Output Current (A)

0.6 A

Frequency Typ (kHz)

2200

Related Content

Packages

Technical Documents

Calculators

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products