Diodes Incorporated — Analog and discrete power solutions
Back to AP62303

AP62303

4.2V to 18V Input, 3A Low IQ Synchronous Buck Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP62302/AP62303 is a 3A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 65mΩ high-side power MOSFET and a 37mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP62302/AP62303 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

The AP62302/AP62303 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high frequency radiated EMI noise caused by MOSFET switching.

AP62302/AP62303 is available in SOT563 (Standard) package.

Feature(s)

  • VIN: 4.2V to 18V
  • Output Voltage (VOUT): 0.6V to 7V
  • 3A Continuous Output Current
  • 0.6V ± 1% Reference Voltage (TA = +25°C)
  • 155μA Low Quiescent Current (Pulse-Frequency Modulation)
  • 1.2MHz Switching Frequency (VIN = 12V, VOUT = 5V)
  • PFM (AP62302) and PWM (AP62303) Options
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • Cycle-by-Cycle Valley Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 5V and 12V distributed power bus supplies
  • Flat screen TV sets and monitors
  • White goods and small home appliances
  • FPGA, DSP, and ASIC supplies
  • Home audios
  • Network systems
  • Gaming consoles
  • Consumer electronics
  • General-purpose point of loads

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

65

LS RDS(ON) (mΩ)

37

MaximumInput Voltage (V)

18

MinimumInput Voltage (V)

4.2

Quiescent Current Typ (μA)

155

Shutdown Current Typ (µA)

1.5

Output Current (A)

3 A

Minimum Output Voltage (V)

0.6

Maximum Output Voltage (V)

7

Frequency Typ (kHz)

1200

Features

Enable, PFM, Light Load Efficiency, Soft-start Fixed, Undervoltage Lockout (UVLO), Thermal Shutdown, Synchronous Rectification

Related Content

Packages

Technical Documents

Calculators

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products