4.2V TO 18V INPUT, 1.5A LOW IQ SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP62150 is a 1.5A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 90mΩ high-side power MOSFET and a 65mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP62150 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.
The AP62150 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
The AP62150 is available in SOT563 (Standard) and TSOT26 (Standard) packages.
Compliance (Only Automotive Supports PPAP) |
Standard |
---|---|
Type |
Buck |
HS RDS(ON) (mΩ) |
90 |
LS RDS(ON) (mΩ) |
65 |
MaximumInput Voltage (V) |
18 |
MinimumInput Voltage (V) |
4.2 |
Quiescent Current Typ (μA) |
135 |
Shutdown Current Typ (µA) |
1.3 |
Output Current (A) |
1.5 A |
Minimum Output Voltage (V) |
0.8 |
Maximum Output Voltage (V) |
7 |
Frequency Typ (kHz) |
1300 |
Features |
Enable,Light Load Efficiency,Soft-start Fixed,UVLO Adjustable,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2742 | 2025-07-14 | 2025-10-13 | Additional AT Site CAT, Die/FAB with Data Sheet Change, Bump Process Change |
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2501 | 2021-01-13 | 2021-04-13 | Qualified Additional A/T Sites |