Diodes Incorporated — Analog and discrete power solutions
W QFN4040 24 Type A1

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN4040-24 (Type A1)

Back to AP53782

AP53782

USB PD DUAL-ROLE POWER (DRP) CONTROLLER WITH I2C INTERFACE

Evaluation Board User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The AP53782 is a highly integrated USB Type-C ® PD3.1 Dual-Role Power (DRP) controller to support Extended Power Range (EPR)/ Adjustable Voltage Supply (AVS) up to 28V and Standard Power Range (SPR)/Programmable Power Supply (PPS) up to 21V.

The AP53782 is targeting for operating with external MCU through the I2C Interface pins (SCL, SDA) and interrupt mechanism. With the I2C registers and commands defined by AP53782, the host MCU could control the AP53782 to act as a sink controller to get desired Request Data Object (RDO) from a PD3.1 compliant source adapter, or to play as a source PD controller to provide Power Data Object (PDO) capability to supply a Type-C connector-equipped device (TCD).

The AP53782 could consume as low as 50µA to meet requirement of equipped battery-power devices during the power down mode. The AP53782 supports the QC2.0/3.0 functions and dead battery during the sink role and provides both I2C control and VFB feedback for the external DC/DC controller during the power negotiation. Meanwhile, the host MCU could further inquire about the status of various I2C registers for intended applications. The AP53782 integrates Rp/Rd termination resistors and switches for DRP control. It operates from 3.6V up to 28V with low-side current sense topology.

Based on high-voltage process, the AP53782 offers short-protection between CC1/CC2 (CCx) pins to adjacent high-voltage pin up to 34V. The smart built-in firmware of the AP53782 offers comprehensive safety protection schemes, including overvoltage protection (OVP), undervoltage protection (UVP), overcurrent protection (OCP), and moisture detection for the USB connector.

Feature(s)

  • USB PD3.1 v1.8 Certified with TID: 11689
  • Support Autonomous DRP Control
  • Support EPR/AVS up to 28V with 100mV/Step
  • Support SPR/PPS up to 21V with 20mV/Step and 50mA/Step
  • Support Power-Down Consumption as Low as 50µA
  • Support Status Register for System Monitor and Control
  • Support I2C Commands for PDO and RDO Selections
  • Support I2C Commands for External MCU to Monitor and Control
  • Support QC2.0/3.0 Sink and Source Controls
  • Support Dual Gate Drivers for VBUS nMOS Switches
  • Support VFB Feedback Through Current DAC for External DC/DC
  • Operating Voltage 3.6V to 28V with Low-Side Current Sense
  • Support Dead-Battery Mode
  • Support VBUS and VOUT Discharge Paths
  • Support OVP/UVP/OCP with Auto Restart
  • Support Moisture Detection for the USB Connector
  • VBUS Short Protection on CC1/CC2 Pins up to 34V
  • VBUS Short Protection on DP/DN Pins up to 24V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Power banks
  • Power tools
  • Wireless speakers
  • E-bikes
  • POS terminals
  • Portable displays

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Protocols Supported

USB PD3.1

Power Role

DRP (Dual-Role Port) Sink and Source

I2C Support

Yes

SR Controller Embedded

No

VBUS MOS Embedded

No

VCC Maximum Rating

34

VCC UVLO (V)

2.7

Related Content

Packages

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products