Diodes Incorporated — Analog and discrete power solutions
U WLB2515 15 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-WLB2515-15

Back to AP22950

AP22950

High-Voltage USB PD VBUS Sink Path Power Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP22950 is a uni-directional high-voltage power switch for USB PD featuring undervoltage lockout, overvoltage lockout, reverse current protection and overtemperature protection circuits.

The AP22950 features a low 30mΩ on-resistance and operates from 2.5V to 22.5V VBUS input voltage.

The reverse current protection features isolation from higher VINT than VBUS that allows supplying internal system power node from the highest voltage from multiple AP22950 that are connected together, which is suitable for portable devices that have multiple power inputs.

The AP22950 offers default 23V overvoltage protection threshold by default without resistor on OVLO and the threshold is adjustable from 4.0V to 23V by external resistor on OVLO pin. ACKb pin can be VBUS voltage status indicator.

The AP22950 is available in the U-WLB2515-15 package.

Feature(s)

  • Wide Input-Voltage Range from 2.5V to 22.5V Complies with SPR (Standard Power Rating) Requirement of USB PD 3.X
  • ISW Maximum 5A Continuous Current
  • 29V Tolerance on Both VBUS and VINT Pin
  • 30mΩ Low ON Resistance
  • Adjustable VBUS Overvoltage Protection Threshold
  • Slew Rate Control for Inrush Current Limit
  • Protection Features:
    • Thermal Shutdown (Overtemperature Protection)
    • Overvoltage Protection
    • Undervoltage Lockout
    • Reverse Current Protection
  • Surge/ESD Protection:
    • IEC61000-4-5 Exceeds ±100V on VBUS Without Capacitor
    • IEC61000-4-5 Exceeds ±110V on VBUS with 22µF Capacitor
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptops and accessories
  • Smartphones, tablet PCs
  • Portable speakers, wearable devices

Specifications & Technical Documents

Product Parameters

Type

Load Switch

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Quiescent Current Typ (μA)

70

Maximum Continuous Output Current (A)

5

(MAX) Maximum Current Limit Fixed (A)

N/A

Channels

1

Enable Logic

Low

Minimum Operating Voltage (V)

2.5

Maximum Operating Voltage (V)

22.5

RDS(ON) (VIN = 5V) Typ (mΩ)

30

Reverse Current Block

Yes

Output Discharge

No

(TYP) Output Rise Time mS

3.4

Power Good

Yes

UL Certificate

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products