Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to AP2281

AP2281

Single Slew Rate Controlled Load Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP2281 slew rate control°C load switch is a single P-channel MOSFET power switch designed for high-side load-switching applications. The MOSFET has a typical RDS(ON) of 80mΩ at 5V, allowing increased load current handling capacity with a low forward voltage drop. The turn-on slew rate of the device is control°C internally. The AP2281 load switch is designed to operate from 1.5V to 6V, making it ideal for 1.8V, 2.5V, 3.3V, and 5V systems. The typical quiescent supply current is only 0.01uA.

Feature(s)

  • Wide input voltage range: 1.5V – 6V
  • Low RDS(ON): 80mΩ typical @ 5V
  • Turn-on slew rate control°C
  • AP2281-1: 1ms turn-on rise time
  • AP2281-3: 100us turn-on rise time with internal discharge
  • Very low turn-on quiescent current: << 1uA
  • Fast load discharge option
  • Temperature range -40°C to 85°C
  • SOT26 and DFN2018-6: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • Smart Phones
  • PDA
  • Cell Phones
  • GPS Navigators
  • PMP/MP4
  • Notebook and Pocket PC
  • Specifications & Technical Documents

    Product Parameters

    Type

    Load Switch

    AEC Qualified

    No

    Compliance (Only Automotive Supports PPAP)

    Standard

    Quiescent Current Typ (μA)

    0.01

    Maximum Continuous Output Current (A)

    2

    (MAX) Maximum Current Limit Fixed (A)

    Not Limited

    Channels

    1

    Enable Logic

    Active High

    Minimum Operating Voltage (V)

    1.5

    Maximum Operating Voltage (V)

    6

    RDS(ON) (VIN = 5V) Typ (mΩ)

    80

    Reverse Current Block

    No

    Minimum Power Supply Voltage (V)

    1.5

    Maximum Power Supply Voltage (V)

    6

    Output Discharge

    Yes,No

    (TYP) Output Rise Time mS

    0.1,1.0

    OCP Flag

    No

    Power Good

    No

    Overtemperature Protection

    Yes

    UL Certificate

    No

    Related Content

    Packages

    Technical Documents

    RoHS

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
    PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site