Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
SOT25.pngSingle Channel Slew Rate Controlled Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Continuous Output Current (A) | 2 |
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 1.5 |
Maximum Operating Voltage (V) | 6 |
Quiescent Current Typ (µA) | 0.004 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 80 |
Reverse Current Block | No |
Minimum Power Supply Voltage (V) | 1.5 |
Maximum Power Supply Voltage (V) | 6 |
Output Discharge | Adjustable |
(TYP) Output Rise Time mS | 0.1,1.0 |
OCP Flag | No |
Power Good | No |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Overtemperature Protection | Yes |
UL Certificate | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |