Diodes Incorporated — Analog and discrete power solutions
Back to Configurable µASIC

ALM1412

μASIC. Programmable Mixed-Signal IC

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ALM1412 is an ultra-small programmable μASIC featuring LUTs, Logic Macrocells, Timers, Oscillators, ACMPs, VREF, and more. Each Macrocell within the ALM1412 contains multiple configurable settings and initial states for maximum flexibility.

The ALM1412’s Macrocells are connected via hardware-defined matrix connections, not abstracted firmware. This enables asynchronous design at low power, as well as more reliable operation compared to microcontrollers. Unlike a fixed ASIC, the timing and event sequences can be updated with a programming code change.

The ALM1412’s functional reliability is enhanced by CRC-8 and Continuous Register Verification (CRV).

Feature(s)

  • 1.71V to 5.50V Supply (VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant/Halogen-Free/Pb-Free
  • Two Analog Comparators (ACMP)
  • Voltage Reference (VREF)
  • 100μA Current Source
  • Four Combinatorial Logic Macrocells
  • Thirteen Multifunctional Macrocells
    • Four Selectable 2-bit LUTs or DFF/LATCHs
    • Four Selectable 3-bit LUTs or DFF/LATCHs
    • One Selectable 3-bit LUT or 16-bit Shift Register
    • One Selectable 3-bit LUTs or 8-bit Timers (TMR)
    • Two Selectable 4-bit LUTs or 8-bit Timers
    • One Programmable Delay or Edge Detector
  • One 16-bit Timer
  • One Oscillator (OSC)
  • Power On Reset (POR)
  • Data Protection Feature
    • CRC-8
    • Continuous Registers Verification (CRV)
  • Package Options
    • X1-QFN1616-12 (Type AX)
    • (1.6×1.6×0.42 mm, 0.4 mm pitch)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green ” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

# VDD Rails

1

VDD Range

1.71V to 5.5V V

# of Macrocells

18

Oscillator

25K / 2MHz

I2C

No

# ACMP

2

# AMUX

0

# VREF

1

# Current Source

1

Temperature Range (°C)

-40 to +85

Package Type

X1-QFN1616-12 (Type AX)

QFN Package Size (mm)

1.6 x 1.6

# of Pins

12

Memory Type

OTP

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products