Diodes Incorporated — Analog and discrete power solutions
W-QFN9090-76/SWP (Type A) 3D

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN9090-76/SWP (Type A1)

Back to AL5958Q

AL5958Q

Matrix LED Driver 48 Channel, up to 32 Scans

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL5958Q is a 48-channel constant current sources matrix driver with M-PDM (Multiplex Pulse Density Modulation) control, supporting any dynamic applications from 0 scan to 32 scans. When connected to two devices, they can support up to 32 scans each device with 16 scans of integrated built-in nMOS switches. The distinctive M-PDM technology increases the refresh rate of dynamic scanning systems without increasing the frequency of grayscale clock to prevent high clock frequency causing EMI interference. And the technique of automatic black frame insertion could abate efficiently the influence of blurs caused by the scanning switch and built-in intelligent matrix display functions.

The device operates from 3V to 5V input voltage range and provides 48 constant current sourcing outputs that deliver up to 20mA of high accuracy current for each LED channel string. The current output of each color group can either be set by three different external current-sensing resistors or program a 6-bit global current control register.

The AL5958 provides a good channel to channel current accuracy and device to device current matching ±1.5% (typical).

The device operates over -40°C to +125°C ambient temperature range. The AL5958Q is available in wettable W-QFN9090-76/SWP (Type A1) package.

Feature(s)

  • AEC-Q100 (Grade 1) Qualification
  • Two Separated Power Supply: VR and VGB
    • VR Supply Range 2.8V to 5V
    • VGB Supply Voltage Range 3V to 5V
  • 48 Output Current Sources:
    • 0.5mA to 20mA Constant Current Output Range
    • Current Setting by 3 External Resisters
    • 6-Bit Global Current Control for Each Color Group
    • ±1.5% (typ) LED Current Accuracy Between Channels
    • ±1.5% (typ) LED Current Matching Between Devices
    • Output Staggered Delay
  • Built-in 16 NMOS Scan Switches
    • For Static and Dynamic Systems from 0 Scan to 1/32 Scan
    • Flexible Scan Sequence
  • Built-in 3 x 16k Bits SRAM
  • Grayscale PWM Dimming
    • 16-Bit PWM Dimming Resolution
    • High Refresh Rate Achieved by Multiplex Pulse Density Modulation (M-PDM) Technology
    • Selectable Single or Double Edge Trigger Grayscale Clock for EMI Reduction
  • Diagnosis and Protections
    • LED Open/Short, Grayscale Clock Watchdog
    • Undervoltage Lockout (UVLO)
  • Built-in Intelligent Matrix Display Functions
    • Automatic Black Frame Insertion
    • Last Scan and Next Scan Line Ghost Image Abatement
    • Low Brightness Uniformity Compensation
    • Short LED Caterpillar & Open LED Fail Line Abatement
  • Daisy-Chained Capability
  • Sleep Mode to Save Power
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AL5958Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Automotive central information displays
  • Automotive cluster displays
  • Automotive head-up displays
  • Automotive grill lights
  • Automotive body mini-LED panels
  • Automotive interior lights
  • Automotive rear lights

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Topology

Linear LED Driver - Current Sources

Minimum Supply Voltage (V)

2.8 V

Maximum Supply Voltage (V)

5 V

Maximum VOUT (V)

5 V

Number of Channels

48

Max Scan Number

32

Memory & Size

SRAM, 3 x 16k Bits

Low Dropout VSAT (mV)

400@10mA (Typ) mV

Output Current (mA)

20 mA

Channel Max. Output Current (mA)

20 mA

Accuracy (%)

±1.5 %

Control Interface/Protocols

4-Wire Synchronous Serial Interface

Diagnosis & Protection

LED Open/Short, UVLO, Grayscale Clock Watchdog

Dimming (PWM)

16-Bit

Temperature Range (°C)

-40 to 125 °C

Moisture Sensitivity Level (MSL)

3

Related Content

Packages

Technical Documents

Supplemental

Calculators

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products