Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26 (Type SM)

Back to AL5819

AL5819

36V LOW DROPOUT LINEAR LED DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AL5819 is 36V Low Dropout Linear LED driver offering excellent temperature stability and adjustable output current handling capability. The AL5819 simplifies the design of linear and isolated or non-isolated LED drivers by setting the LED current with standard value resistors.  It is a simple and elegant solution to deliver constant current for a single LED string.

The AL5819 has an open drain output that can swing up to 36V enabling it drive long LED chains. Its RSET pin is outside of the LED current path and regulated accuracy while minimizing the required overheads to regulate the LED current. This reduces its power dissipation when compared to traditional linear LED drivers. 

The AL5819 is available in the SOT26 (Type SM) package.

Feature(s)

  • Up to 36V Vin Open-Drain Output
  • -40°C to +125°C Temperature Range
  • 5kV ESD HBM for VIN Pin, 2kV ESD HBM for All Other Pins
  • No External Capacitor Required for Normal Operation
  • Support LED Dimming Through Power Supply Vin
  • Support LED Dimming Through RSET Control
  • Connect Devices in Parallel to Increase Output Current
  • High LED Current Tolerance: ±5% @ 30mA
  • Low Drop-out Voltage on LED Pin: 250mV Max @ 60mA
  • High Power Supply Rejection
  • Low Temperature Drift
  • Thermal Fold Back
  • Output Current up to 100mA
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • LED strips
  • LED displays and channel letters
  • Architectural and landscape lighting
  • Retail lighting in fridges, freezer cases and vending machines
  • Signage and decorative LED lighting

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Topology

Linear LED Driver

Minimum Supply Voltage (V)

5 V

Maximum Supply Voltage (V)

36 V

Maximum VOUT (V)

36 V

Number of Channels

1

Low Dropout VSAT (mV)

250@60mA (Typ) mV

Output Current (mA)

100 mA

Accuracy (%)

5 %

Control Interface/Protocols

PWM

Diagnosis & Protection

Fault Pin, LED Open, OTP

Dimming (PWM)

Ext PWM

Temperature Range (°C)

-40 to 125 °C

Moisture Sensitivity Level (MSL)

3

Related Content

Packages

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products