Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to AL17050

AL17050

Universal High Voltage Step Down Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL17050 is a universal AC high voltage input step down regulator that provides accurate constant voltage (CV) and outstanding dynamic performance without requiring an opto-coupler over line and Load regulation. Typical applications are offline low power applications including home appliance applications and IoT applications.

Working with a single winding inductor and integrating a 500V MOSFET internal can make it use fewer external components and create a low Bill Of Material (BOM) cost solution.

The AL17050 achieves excellent regulation and high power efficiency. The characteristics of max peak current and driving frequency vary as the load change can get excellent efficiency performance at light load and improve the overall average efficiency.

The AL17050 has rich protection features to enhance the system safety and reliability. It has Over Temperature Protection, VCC Under Voltage Lock function, Output Short Protection, Over Load Protection and Open Loop Protection.

The AL17050 is available in the SOT25 package.

Feature(s)

  • Universal 85 to 265 VAC Input Range
  • Constant Voltage (CV) Control
  • Internal MOSFET up to 500V
  • Low Operation Current: 100µA (Static)
  • Under Voltage Lock Out (UVLO)
  • Output Short Protection
  • Over Load Protection
  • Over Temperature Protection (OTP)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Notes:
1. No purposely added lead. Fully EU Directive 2002/95/EC (RoHS), 2011/65/EU (RoHS 2) & 2015/863/EU (RoHS 3) compliant.
2. See https://www.diodes.com/quality/lead-free/ for more information about Diodes Incorporated‟s definitions of Halogen- and Antimony-free, "Green"
and Lead-free.
3. Halogen- and Antimony-free "Green” products are defined as those which contain <900ppm bromine, <900ppm chlorine (<1500ppm total Br + Cl) and
<1000 ppm antimony compounds.

Application(s)

  • Home Appliance Applications
  • IoT Applications
  • Industrial Controls
  • Standby Power

Specifications & Technical Documents

Product Parameters

RDS(ON) (Max) (Ω)

30

Iout (Max) (mA)

60

StandbyPower (Max) (mW)

60 mW

BVDSS (Min) (V)

500 V

VFB (V)

2.5

Ipeak (mA), Typ

220

Protection

OTP, OLP, SCP

Release Date

201802

Related Content

Packages

Technical Documents

SPICE Model

Calculators

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products