InSb Hall Element
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AHE108 is an InSb (ultra-high sensitivity) Hall element with an output voltage of 370mV (max).
The AHE108 is a device that operates even in weak magnetic fields due to its ultra-high sensitivity.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Input Resistance Min. (Ω) | 250 Ω |
Input Resistance Max. (Ω) | 550 Ω |
Output Resistance Min. (Ω) | 250 Ω |
Output Resistance Max. (Ω) | 550 Ω |
Output Hall Voltage (@50mT 1V) Min. (mV) | 168 mV |
Output Hall Voltage (@50mT 1V) Max. (mV) | 370 mV |
Classification of Output Hall Voltage | C,D,E,F,G |
Offset Voltage (@1V) Min. (mV) | -7 mV |
Offset Voltage (@1V) Max. (mV) | 7 mV |
Operating Temperature Range (°C) | -40 to +125 °C |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.