NPN, 50V, 0.1A, DFN1006-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | R1=R2 |
Polarity | NPN |
R1 Typ (kΩ) | 47 |
R2 Typ (kΩ) | 47 |
VCEO (V) | 50 |
IC Max (mA) | 100 |
PD (mW) | 0.255 |