Dual Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC2G34 is a dual buffer gate with standard push - pull outputs. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The dual gate performs the positive Boolean function: Y = A
Function |
Buffer |
|---|---|
Type |
Buffers/Inverters/Transceivers |
Compliance (Only Automotive Supports PPAP) |
Standard |
Channels |
2 |
Family |
LVC |
VCC Min (V) |
1.65 |
VCC Max (V) |
5.5 |
Input Type |
Standard CMOS |
Output Type |
Push-Pull |
Output Current (mA) |
32 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2721 | 2025-01-28 | 2025-04-28 | Additional FAB Source JKFAB, AT Sites CAT, WXHG, Bill of Materials (BOM) and Die Revision. |