Dual N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
Yes |
Polarity |
N+N |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
60 V |
|VGS| (±V) |
20 ±V |
|IDS| @TA = +25°C (A) |
0.28 A |
PD @TA = +25°C (W) |
0.15 W |
RDS(ON)Max@ VGS(10V) (mΩ) |
13500 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
7500 @5V mΩ |
|VGS(TH)| Max (V) |
2.5 V |
CISS Typ (pF) |
50 max @ 25V pF |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2744 | 2025-06-04 | 2025-09-03 | Additional Wafer Source for Select Discrete Products |
| PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |