1500W Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
BreakdownVoltageVBR Max (V) |
263 |
|---|---|
Breakdown VoltageVBR Min(V) |
237 |
Configuration |
Single (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) |
344 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) |
5 |
AEC Qualified |
No |
Reverse Standoff Voltage VRWM(V) |
214 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2551 | 2021-11-10 | 2022-05-10 | Device End of Life (EOL) |