3.3V Quad 2:1 Multiplexer/Demultiplexer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3B3257 is a 3.3 Volt, Quad 2:1 multiplexer/demultiplexer with three-state outputs that is pinout and function compatible with the PI74FCT257T, 74F257, and 74ALS/AS/LS257. Inputs can be connected to outputs with low On-Resistance (5Ω) with no additional ground bounce noise or propagation delay.
Configuration | Mux: Quad 2-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 2 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.