3.3V Dual 4:1 Multiplexer/Demultiplexer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3B3253 is a 3.3V, Dual4:1 Multiplexer/ Demultiplexer with Hi-Z outputs that is pinout compatible with the PI74FCT253T, 74F253, and 74ALS/AS/LS 253. Inputs can be connected to outputs with low On-Resistance (5Ω) with no additional ground bounce noise or propagation delay.
Configuration | Mux:2 4-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
RailToRail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 4 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents