AUTOMOTIVE-COMPLIANT, 3.8V-32V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK CONVERTER that operates in PFM
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP63356Q/AP63357Q is an automotive-compliant, 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 74mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency stepdown DC-DC conversion. The AP63356Q/AP63357Q device is easily used by minimizing the external component count due to its adoption of peak current mode
control along with its integrated loop compensation network. The AP63356Q/AP63357Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP63356Q/AP63357Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. The device is available in a 3mm × 2mm, V-DFN3020-13/SWP (Type A1), package with wettable flanks.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Type |
Buck |
HS RDS(ON) (mΩ) |
74 |
LS RDS(ON) (mΩ) |
40 |
MaximumInput Voltage (V) |
32 |
MinimumInput Voltage (V) |
3.8 |
Quiescent Current Typ (μA) |
22 |
Shutdown Current Typ (µA) |
0.6 |
Output Current (A) |
3.5 A |
Minimum Output Voltage (V) |
0.8 |
Maximum Output Voltage (V) |
VIN |
Frequency Typ (kHz) |
450 |
Features |
Enable, Light Load Efficiency, Power-Good, Soft-start Fixed, Internal Loop Compensation, External Loop Compensation, UVLO Adjustable, Frequency Spread Spectrum, UVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |