AUTOMOTIVE-COMPLIANT, 2.3V TO 5.5V INPUT, 1A LOW IQ SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61100Q/AP61102Q is an automotive-compliant, 1A, synchronous buck converter with a wide input voltage range of 2.3V to 5.5V. The device fully integrates a 110mΩ high-side power MOSFET and an 80mΩ low-side power MOSFET to provide high-efficiency stepdown DC-DC conversion.
The AP61100Q/AP61102Q device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization and low output voltage ripple.
The device is available in a SOT563 package.
Compliance (Only Automotive Supports PPAP) |
Automotive |
---|---|
Type |
Buck |
HS RDS(ON) (mΩ) |
110 |
LS RDS(ON) (mΩ) |
80 |
MaximumInput Voltage (V) |
5.5 |
MinimumInput Voltage (V) |
2.3 |
Quiescent Current Typ (μA) |
15 |
Shutdown Current Typ (µA) |
0.1 |
Output Current (A) |
1 A |
Minimum Output Voltage (V) |
0.6 |
Maximum Output Voltage (V) |
3.6 |
Frequency Typ (kHz) |
2200 |
Features |
Enable,Light Load Efficiency,Forced PWM,Output Discharge,Soft-start Fixed,UVLO Fixed,VIN OVP,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2710 | 2024-12-12 | 2025-03-12 | Additional AT Site (CAT), (Unisem), Additional Bump Site (CAT) – Automotive |
PCN-2675 | 2024-03-28 | 2024-03-28 | Additional Wafer Source SPFAB |