Built on a strong foundation in legacy PCI and PCI-X products, Diodes's PCIe Packet switches enable signal quality, system performance, flexibility, reliability, system timing, EMI, express cable, and much more.
Features such as low-latency, low-power fully compliant to PCIe Specification 3.0, 2.0 and 1.0, all enable high-speed serial point-to-point connections between multiple I/O devices and a root complex or microprocessor for optimized aggregation, fan-out or peer-to-peer communication of end-point traffic to the host. Ideal for industrial PC, networking, storage and both mobile and desktop computers.
Diodes also provides the first-ever automotive-qualified (AEC-Q100 Grade 2 and 3) PCIe packet switches in the market. These products are ideal for automotive infotainment, telematics, and Advanced Driver Assistance Systems (ADAS) applications.
| PCIe 3.0 Packet Switches are Evolving to Address Power and Performance Conscious Applications | Introduction to PCIBuddy Software Utility - User Manual |
|
|
|
Key Features: