NPN, 40V, 2A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXTN4240FQ bipolar junction transistor (BJT) is designed to meet the stringent requirements of automotive applications.
RCE(sat) (mΩ) | 60 |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Category | Low Saturation Transistor |
Polarity | NPN |
VCEO, VCES (V) | 40 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 0.73 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 150 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 70 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (Max.2) (mV) | 180 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/50 |
fT (MHz) | 100 |
Spice Model | ZXTN4240F.spice.txt |