Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to ZXTD09N50DE6

ZXTD09N50DE6

Dual NPN, 50V, 1A, SOT26

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

A dual NPN low saturation transistor combination contained in a single 6 lead SOT23 package. Each transistor is the equivalent to the ZUMT619 device.

Application(s)

  • LCD Backlighting inverter circuits
  • Boost functions in DC-DC converters
  • Specifications & Technical Documents

    Product Parameters

    Compliance (Only Automotive Supports PPAP)

    Standard

    Category

    Medium Power Transistor

    Polarity

    NPN + NPN

    VCEO, VCES (V)

    50

    IC (A)

    1

    ICM (A)

    2

    PD (W)

    1.1

    hFE (Min)

    300

    hFE (@ IC) (A)

    0.1

    hFE(Min 2)

    75

    hFE (@ IC2) (A)

    1

    VCE(sat) Max (mV)

    35

    VCE(SAT) (@ IC/IB) (A/mA)

    0.1/10

    VCE(sat) (Max.2) (mV)

    270

    VCE(sat) (@ IC/IB2) (A/mA)

    1/50

    fT (MHz)

    215

    Related Content

    Packages

    Technical Documents

    SPICE Model

    MDS Reports

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products