Diodes Incorporated — Analog and discrete power solutions
Back to ZXTC6718MCQ

ZXTC6718MCQ

Complementary, 20V, 4.5A, DFN3020-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive applications.

Feature(s)

  • NPN Transistor
    • BVCEO > 20V
    • IC = 4.5A Continuous Collector Current
    • Low Saturation Voltage (150mV Max @ 1A)
    • RSAT = 47mΩ for a Low Equivalent On-Resistance
  • PNP Transistor
    • BVCEO > -20V
    • IC = -3.5A Continuous Collector Current
    • Low Saturation Voltage (-220mV Max @ -1A)
    • RSAT = 64mΩ for a Low Equivalent On-Resistance
  • hFE Characterized up to 6A for High Current Gain Hold Up
  • Low Profile 0.8mm High Package for Thin Applications
  • RθJA Efficient, 40% Lower than SOT26
  • 6mm2 Footprint, 50% Smaller than TSOP6 and SOT26

Application(s)

  • DC-DC Converters
  • Charging Circuits
  • Power Switches
  • Motor Control
  • LED Backlighting Circuits
  • Portable Applications

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Low Saturation Transistor

Polarity

NPN + PNP

VCEO, VCES (V)

20

IC (A)

4.5, 3.5

ICM (A)

12, 6

PD (W)

1.7

hFE (Min)

300

hFE (@ IC) (A)

0.2, 0.1

hFE(Min 2)

200, 150

hFE (@ IC2) (A)

2

VCE(sat) Max (mV)

150, 220

VCE(SAT) (@ IC/IB) (A/mA)

1/10, 1/20

VCE(sat) (Max.2) (mV)

135, 250

VCE(sat) (@ IC/IB2) (A/mA)

2/50, 1.5/50

fT (MHz)

100, 150

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products