Active OR'ing Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
ZXGD3108N8 is a 40V Active OR-ing MOSFET controller designed for driving a very low RDS(ON) Power MOSFET as an ideal diode. This replaces the standard rectifier to reduce the forward voltage drop and overall increase the power transfer efficiency.
The ZXGD3108N8 can be used on both high-side and low-side power supply units (PSU) with rails up to ±40V. It enables very low RDS(ON) MOSFETs to operate as ideal diodes as the turn-off threshold is only ‑3mV with ±2mV tolerance. In the typical 12V configuration, the standby power consumption is <5mW as the low quiescent supply current is <400µA. During PSU fault condition, the OR‘ing Controller detects the power reduction and rapidly turns off the MOSFET in <600ns to block reverse current flow and avoid the common bus voltage dropping.
Active OR‘ing Controller in:
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Supply Voltage VCC (V) |
25 V |
Drain Voltage VD (V) |
40 V |
Source CurrentISOURCE (A) |
2 A |
Sink CurrentISINK (A) |
5 A |
Turn-OffTime (td2) (ns) |
400 ns |
Turn-OffTime (tf) (ns) |
131 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |