Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to ZXCT1086Q

ZXCT1086Q

Automotive 60V common-mode fixed gain=50

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXCT1082Q/83Q/84Q/85Q/86Q/87Q are high side unipolar current sense monitors. These devices eliminate the need to disrupt the ground plane when sensing a load current. 
 
The ZXCT1082Q/1084Q/1086Q have 60V maximum operating voltages and ZXCT1083Q/1085Q/1087Q have 40V maximum operating voltages. 
 
The wide common-mode input voltage range and low quiescent currents coupled with SOT25 packages make them suitable for a range of applications; including automotive and systems operating from industrial 24-28V rails. 
 
Their quiescent current is only 0.6µA thereby minimizing current sensing error. 
 
The ZXCT1082Q and ZXCT1083Q use three external transconductance/gain setting resistors which increase versatility by permitting wide gain ranges and optimization of bandwidths. 
 
The ZXCT1084Q/85Q/86Q/87Q are fixed gain voltage output counterparts of the ZXCT1082Q/83. 
 
The ZXCT1082Q/3Q/4Q/5Q/6Q/7Q have been qualified to AEC-Q100 Grade 1 and are Automotive Grade supporting PPAPs. 

Feature(s)

  • Wide supply and common-mode voltage range
    • 2.7V to 60V ZXCT1082Q/84Q/86Q 
    • 2.7V to 40V ZXCT1083Q/85Q/87Q 
  • Independent supply and input common-mode voltage 
  • Low quiescent current (0.6µA). 
  • AEC-Q100 Grade 1 qualified 
  • Extended industrial temperate range -40 to +125°C 
  • SOT25 package in Green Molding
    • Totally Lead-Free & Fully RoHS Compliant  
    • Halogen and Antimony Free. “Green” Device 
  • Automotive Grade
    • Qualified to AEC-Q100 Standards for High Reliability 
    • PPAP Capable

Application(s)

  • Automotive current measurement 
  • Automotive battery management 
  • Automotive over current monitor

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Type

Voltage output

Quiescent Current (µA)

25

Minimum S+ Common-Mode Sense Voltage (V)

2.7

Maximum S+ Common-Mode Sense Voltage (V)

60

Minimum VCC/VB Supply Voltage (V)

2.7

Maximum VCC/VB Supply Voltage (V)

60

Sense Voltage VMAX (mV)

500

Maximum Output Voltage (V)

VS- -1

Voltage output Gain VOUT/VSENSE (V/V)

50

Current output Gain Iout/VSENSE (mA/V)

50

% Accuracy @ VSENSE =100mV Ta (%)

2

IS- S- Input current (nA)

1700

Bandwidth typ (MHz)

0.2

Operating Ambient Temperature Range (°C)

-40 to 125

Special Features

-

Related Content

Packages

Technical Documents

Calculators

Recommended Soldering Techniques

TN1.pdf

Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.....

The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.

Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products