Automotive High-Side Current Monitor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXCT1008Q is a high-side current sense monitor. Using this device eliminates the need to disrupt the ground plane when sensing a load current.
It takes a high-side voltage developed across a current shunt resistor and translates it into a proportional output current. A user defined output resistor scales the output current into a ground-referenced voltage.
The wide input voltage range of 20V down to as low as 2.5V makes it suitable for a range of applications. The ability to withstand high voltage transients and reverse polarity connection makes this part very suitable for automotive and other transient rich environments.
The ZXCT1008Q has been qualified to AEC-Q100 Grade 1 and is Automotive Grade supporting PPAPs.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Type |
Current Output |
Quiescent Current (µA) |
4 |
Minimum S+ Common-Mode Sense Voltage (V) |
2.5 |
Maximum S+ Common-Mode Sense Voltage (V) |
20 |
Minimum VCC/VB Supply Voltage (V) |
- |
Maximum VCC/VB Supply Voltage (V) |
- |
Sense Voltage VMAX (mV) |
500 |
Maximum Output Voltage (V) |
Vs+ -2.5 |
Voltage output Gain VOUT/VSENSE (V/V) |
- |
Current output Gain Iout/VSENSE (mA/V) |
10 |
% Accuracy @ VSENSE =100mV Ta (%) |
2.5 |
IS- S- Input current (nA) |
100 |
Bandwidth typ (MHz) |
2 |
Operating Ambient Temperature Range (°C) |
-40 to 85 |
Special Features |
Simple Current Output Current Monitor - Extended Temp Range |
Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.....
The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.
Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |