Diodes Incorporated — Analog and discrete power solutions

ZXCL260H5 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZLDO Series low dropout linear regulators operate with an exceptionally low dropout voltage, typically only 30mV with a load current of 100mA. The regulator series features output voltages in the range 2.7 to 18 volts, this device provides an output voltage of 5.0 volts. The ZLDO500 consumes a typical quiescent current of only 1mA at its maximum rated output current of 300mA. A battery low flag is available to indicate potential power fail situations. If the input voltage falls to within 200mV of the regulated output voltage then the error output pulls low. The device also features an active high disable control. Once disab°C the ZLDO quiescent current falls to typically 11mA. The ZLDO devices are packaged in Zetex SM8 8 pin small outline surface mount package, ideal for applications where space saving is important. The device low dropout voltage, low quiescent current and small size make it ideal for low power and battery powered applications. Battery powered circuits can make particular use of the low battery flag and shutdown features.

Feature(s)

  • Very low dropout voltage
  • 6mV dropout at 10mA output
  • 30mV dropout at 100mA output
  • 100mV dropout at 300mA output
  • 5.0 volt fixed output
  • Other voltages available
  • Low quiescent current
  • 1mA quiescent at 300mA output
  • Low battery flag
  • Shutdown control
  • Surface mount package
  • Application(s)

  • Cellular and Cordless phones
  • PDA
  • Hand held instruments
  • Camera, Camcorder, Personal stereo
  • PC cards
  • Portable and battery-powered equipment
  • Specifications & Technical Documents

    Product Parameters

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availablity