PNP, 20V, 3.5A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Category |
Low Saturation Transistor |
Polarity |
PNP |
VCEO, VCES (V) |
20 |
IC (A) |
3.5 |
ICM (A) |
10 |
PD (W) |
1.1 |
hFE (Min) |
300 |
hFE (@ IC) (A) |
0.01 |
hFE(Min 2) |
150 |
hFE (@ IC2) (A) |
3.5 |
VCE(sat) Max (mV) |
15 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.1/10 |
VCE(sat) (Max.2) (mV) |
140 |
VCE(sat) (@ IC/IB2) (A/mA) |
1/10 |
fT (MHz) |
110 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |