Diodes Incorporated — Analog and discrete power solutions
Back to ZVN4306G

ZVN4306G

N-Channel Enhancement Mode MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Application(s)

  • DC - DC Converters
  • Solenoids/Relay Drivers for Automotive
  • Specifications & Technical Documents

    Product Parameters

    Compliance (Only Automotive Supports PPAP)

    Standard

    AEC Qualified

    Yes

    Polarity

    N

    ESD Diodes (Y|N)

    No

    |VDS| (V)

    60 V

    |VGS| (±V)

    20 ±V

    |IDS| @TA = +25°C (A)

    2.1 A

    PD @TA = +25°C (W)

    3 W

    RDS(ON)Max@ VGS(10V)  (mΩ)

    330 mΩ

    RDS(ON)Max@ VGS(4.5V)  (mΩ)

    450 (@5V) mΩ

    |VGS(TH)| Max (V)

    3 V

    CISS Typ (pF)

    350 max @ 25V pF

    Related Content

    Packages

    Technical Documents

    SPICE Model

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
    PCN-2750 2025-08-28 2025-11-27 Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test (A/T) Site with Standardization of Assembly Bill of Materials and Change of Lead Frame Type as well as Die Attach Material at Currently Qualified A/T Site for Select Discrete Products
    PCN-2737 2025-07-18 2025-10-17 Qualification of New Deflashing and Tin Plating Line