Diodes Incorporated — Analog and discrete power solutions

ZLPM3316 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZLPM3316 is an efficient switch mode regulator designed specifically for the Direct Broadcast by Satellite (DBS) market. At the heart of a low power satellite Low Noise Block (LNB) and multi-switches it provides a complete power supply management solution for up to four ports per IC. Eliminating system compatibility problems whilst maximizing efficiency the ZLPM3316 combined with other parts in the Zetex low power product range allows the whole system to operate reliably, efficiently and from 3.3V. 

Feature(s)

  • High efficiency switching converter to reduce LNB power consumption
  • Intelligent power supply selection
  • Eliminates all linear regulators
  • High current 3.3V output voltage
  • Four independent intelligent power supplies for the cable drive amplifiers.
  • Integrated power switch
  • 22kHz tone filter
  • Helps eliminate system compatibility issues
  • Direct connection to ZXHF and ZABG series

Application(s)

  • Quad Universal LNB's
  • Multi Output LNB's
  • Satellite Multi-Switches

Specifications & Technical Documents

Product Parameters

IF Amp VOUT

3

Input Power Select

Yes

IOUT

300

Number of DBS Ports

4

VOUT

3.3

Related Content

Packages

Technical Documents

ICP Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products