Diodes Incorporated
Back to Inactve Datasheet Archive

ZLNB254 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZLNB254 is a dual channel DiSEqC™ interface for Satellite Low Noise Blocks (LNB’s) and distribution systems. Providing two accurate DiSEqC™ detectors the ZLNB254 converts the DiSEqC™ signals into logic level representations enabling reliable and easy detection for a microprocessor. Packaged in a small footprint DFN and only requiring two external components per channel the complete solution is cost effective and requires minimal PCB space.

Feature(s)

  • Dual Channel DiSEqC™ interface
  • Reliable and accurate detectors
  • High channel isolation
  • Compatible with Eutelsat and US specifications
  • Simple and easy to design in.
  • Outputs compatible with LSTTL and CMOS loads
  • Operates over a wide supply voltage
  • Temperature compensated
  • Application(s)

  • DiSEqC™ controlled LNB’s
  • Satellite distribution systems
  • Mono Block LNB’s
  • DiSEqC Actuators
  • Set-Top Boxes
  • Satellite Test Equipment
  • AC satellite control signal detection
  • Product Specifications

    Product Parameters

    FTONE 22
    Number of DiSEqC Detectors 2
    Number of Rec Detect No
    Number of Tone Detectors 2
    Number of Voltage Detectors -
    Output Ports Type Active Low
    VCC (V) 3
    VPOL -

    Related Content

    Quality Documentation

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC