Diodes Incorporated — Analog and discrete power solutions
Back to ZLLS400

ZLLS400

0.52A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This compact SOD323 packaged Schottky diode offers users an excellent performance combination comprising high-current operation, extremely low leakage and low-forward voltage, ensuring suitability for applications requiring efficient operation at higher temperatures (above +85°C) see Operational Efficiency Chart on page 3.

Feature(s)

  • Low Equivalent On-Resistance
  • Extremely Low Leakage (10µA @30V)
  • High-Current Capability (IF = 0.52A)
  • Low VF, Fast Switching Schottky
  • ZLLS400 Complements Low Temperature Equivalent ZHCS400
  • Package Thermally Rated to +150°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive compliant part is available under a separate datasheet (ZLLS400Q)

Application(s)

  • DC-DC converters
  • Mobile telecoms
  • Charging circuits
  • Motor controls

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

Yes

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

0.52 A

@ TerminalTemperature TT (ºC)

25 ºC

Peak RepetitiveReverse VoltageVRRM (V)

40 V

Peak ForwardSurge CurrentIFSM(A)

12 A

Forward VoltageDrop VF(V)

0.8 V

@ IF (A)

1.5 A

Maximum ReverseCurrent IR (µA)

10 µA

@ VR (V)

30 V

Reverse RecoveryTime trr (ns)

3 ns

TotalCapacitance CT (pF)

15 pF

Related Content

Packages

Technical Documents

SPICE Model

MDS Reports

ICP Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2670 2024-02-20 2024-05-20 Part Marking Change
PCN-2562 2022-01-04 2022-04-04 Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products