Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the SOD523 package this addition to the Zetex Low Leakage Schottky diode range offers an ideal low VF/IR performance combined with a low package height of 0.9mm making the device suitable for various converter, charger, and °C driver circuits.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Power Rating(mW) |
357 mW |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Forward Continuous Current IFM (mA) |
380 mA |
Forward VoltageDrop VF(V) |
1 |
@ IF(mA) |
275 mA |
Maximum ReverseCurrent IR (µA) |
4 µA |
@ VR (V) |
30 V |
Capacitance CTOT Typ (pF) |
3.5 pF |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |