Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to ZLLS1000QTA

ZLLS1000QTA

1.16A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

40V HIGH CURRENT LOW LEAKAGE SCHOTTKY DIODE

Application(s)

  • DC - DC Converters
  • Strobes
  • Mobile Phones
  • Charging Circuits
  • Motor Control

Feature(s)

  • Low Equivalent on Resistance
  • Extremely Low Leakage (Typically 6μA @30V)
  • High Current Capability (IF = 1.16A)
  • Low VF, Fast Switching Schottky
  • SOT23 Package
  • ZLLS1000Q Complements Low Temperature Equivalent ZHCS1000Q
  • Package Thermally Rated to +150°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable (Note 4)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

1.16 A

@ TerminalTemperature TT (ºC)

25 ºC

Peak RepetitiveReverse VoltageVRRM (V)

40 V

Peak ForwardSurge CurrentIFSM(A)

22 A

Forward VoltageDrop VF(V)

0.66 V

@ IF (A)

1.5 A

Maximum ReverseCurrent IR (µA)

20 µA

@ VR (V)

30 V

Reverse RecoveryTime trr (ns)

5 ns

TotalCapacitance CT (pF)

28 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2478 2020-08-13 2021-06-06 Additional Wafer Source (GFAB)