40V SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the SOD523, this addition to the Diodes Incorporated’s Schottky diode range offers an ideal, low VF/IR performance combined with a low package height of 0.9mm making the device suitable for various converters, chargers, and LED driver circuits.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Power Rating(mW) |
370 mW |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Forward Continuous Current IFM (mA) |
350 mA |
Forward VoltageDrop VF(V) |
0.81 |
@ IF(mA) |
350 mA |
Maximum ReverseCurrent IR (µA) |
12 µA |
@ VR (V) |
30 V |
Capacitance CTOT Typ (pF) |
3.3 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |