Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

UM2600002 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

This is an enhanced 1.8V crystal clock clipped sine oscillator with superb phase jitter, low output harmonics and operating current for WiFi /Bluetooth wireless module and smart phone applications

Features

  • Very low Phase Jitter-2ps RMS (10kHz-5MHz)
  • Low output current - 2mA Max
  • Low power standby mode - 10mA Max
  • Low Output Harmonic level
  • RoHS Compliant

Applications

  • WiFi/Bluetooth wireless module
  • Smart phone

Specifications & Technical Documents

Product Parameters

Not Recommended

0

Output Logic

Clipped Sinewave

Package Size (mm)

2.0x1.6

Stability (PPM)

50

Supply Voltage (V)

1.8

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products