Diodes Incorporated — Analog and discrete power solutions
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMA

Back to TA0640L

TA0640L

50A Bidirectional Surface-Mount Thyristor Surge Protective Device

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Oxide Glass Passivated Junction
  • Bidirectional Protection in A Single Device
  • Surge Capabilities up to 50A @ 10/1000µs or 150A @ 8/20s
  • High Off-State Impedance and Low On-State Voltage
  • UL Recognized File # E219635
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Configuration

Bi-Directional

Type

TSPD

Junction Temperature TJ Max (°C)

150

Peak Pulse Current@ 10/1000μsIpp (A)

50 A

Off-State CapacitanceCO (pF)

100 pF

Rated Repetitive Off-State VoltageVDRM Max (V)

58 V

Off-State Leakage Current @ VDRMIDRM Max (µA)

5 µA

On-State Voltage@ IT = 1AVT Max (V)

3.5 V

Breakover CurrentIBO Min (mA)VBO Min (V)

50 mA

Breakover CurrentIBO Max (mA)VBO Max (V)

800 mA

Holding CurrentIH Min (mA)

150 mA

Holding CurrentIH Max (mA)

800 mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products