Unidirectional Surface Mount TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size SOD523 and high ESD surge capability makes it ideal for use in general applications in automotive market field as infotainment, ADAS.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Unidirectional |
Channel Input CapacitanceCT Typ (pF) | N/A pF |
Reverse Standoff Voltage VRWM(V) | 6.0 V |
Breakdown VoltageVBR Min(V) | 6.80 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 13.0 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 20.0 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |