ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified |
No |
---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
ULTRA-FAST RECOVERY RECTIFIER |
Configuration |
Dual |
MaximumAverageRectifiedCurrent IO (A) |
10 A |
Maximum Peak Forward Surge Current IFSM (A) |
55 A |
Peak RepetitiveReverse VoltageVRRM (V) |
600 V |
Forward VoltageDrop VF(V) |
1.7 V |
@ IF (A) |
10 A |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
600 V |
Reverse RecoveryTime trr (ns) |
50 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.