NRND = Not Recommended for New Design
0.5A TRENCH SCHOTTKY BARRIER RECTIFIER CHIP SCALE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT05U30CP3 is a 30-volt 0.5A trench Schottky barrier rectifier that is optimized for low-forward voltage drop and low-leakage current, housed in a compact chip-scale package (CSP) that occupies only 0.18mm2 board space with low profile. The low thermal resistance enables designers to meet design challenges of increasing efficiency whilst at the same time reducing board space. The SDT05U30CP3 are ideally suited for use in portable applications as: blocking diodes, boost diodes, switching diodes, and reverse protection diodes.
@ IF (A) |
0.5 |
|---|---|
@ IF (A) |
0.5 |
@ VR (V) |
30 |
@ VR (V) |
30 |
AEC Qualified |
No |
Compliance (Only Automotive Supports PPAP) |
Standard |
Configuration |
Single |
Forward VoltageDrop VF(V) |
0.55 |
MaximumAverageRectifiedCurrent IO (A) |
0.5 |
Maximum Average Rectified Current IO (A) |
0.5 |
Maximum ReverseCurrent IR (µA) |
9 |
Maximum Reverse Current IR (μA) |
9 |
Peak ForwardSurge CurrentIFSM(A) |
7 |
Peak Forward Surge Current IFSM (A) |
7 |
Peak RepetitiveReverse VoltageVRRM (V) |
30 |
Peak Repetitive Reverse Voltage VRRM (V) |
30 |
Product Type |
Schottky Barrier Rectifier |
AEC Qualified |
No |
TotalCapacitance CT (pF) |
18.8 |
Total Capacitance CT (pF) |
18.8 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |