Alternative Part: SDR08C04LP3,
ULTRA-SMALL SURFACE MOUNT SCHOTTKY DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The RF Schottky diode DIODES™ SDR10C03LP3 is equipped with an integrated guard ring on-chip for over-voltage protection. The low barrier height, low forward voltage and low junction capacitance make SDR10C03LP3 a suitable choice for mixer and detector functions in applications. Encapsulated in the ultra-small X3-DFN0603-2 with footprint of 0.18mm2 and ultra-low package profile, this device is designed for saving PCB space in portable electronic devices.
For mixers and detectors in:
@ IF (A) |
10 |
|---|---|
@ IF(mA) |
10 |
@ VR (V) |
1 |
Capacitance CTOT Typ (pF) |
0.4 |
Configuration |
Single |
Forward Continuous Current IFM (mA) |
100 |
Forward VoltageDrop VF(V) |
0.47 |
Maximum ReverseCurrent IR (µA) |
20 |
Peak RepetitiveReverse VoltageVRRM (V) |
3 |
Power Rating(mW) |
300 |
AEC Qualified |
No |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |