0.5A Schottky Barrier Diode in Chip Scale Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM05U30CP3 is a 30-volt 500mA Schottky Barrier Diode that is optimized for very-low-forward voltage drop and low-leakage current. It’s housed in a compact Chip Scale Package (CSP) that occupies only 0.18mm2 board space. The low thermal resistance enables designers to meet design challenges of increasing efficiency while reducing board space. It is ideally suited for use in portable applications.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
0.5 A |
Peak RepetitiveReverse VoltageVRRM (V) |
30 V |
Peak ForwardSurge CurrentIFSM(A) |
7 A |
Forward VoltageDrop VF(V) |
0.62 V |
@ IF (A) |
0.5 A |
Maximum ReverseCurrent IR (µA) |
135 µA |
@ VR (V) |
30 V |
Reverse RecoveryTime trr (ns) |
5 ns |
TotalCapacitance CT (pF) |
10 pF |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |