Diodes Incorporated — Analog and discrete power solutions
X3 DFN0603 2

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X3-DFN0603-2

Back to SDM02U30LP3Q

SDM02U30LP3Q

ULTRA-SMALL SURFACE MOUNT SCHOTTKY DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The SDM02U30LP3Q is a Schottky barrier diode optimized for ultra lowforward voltage drop and low reverse leakage current. Encapsulated in the ultra-small X3-DFN0603-2 with footprint of 0.18mm2 and ultra-low package profile, this device is designed for saving PCB space in portable electronic devices.

Feature(s)

  • 0.18mm2 Footprint – 70% Smaller Than DFN1006/SOD923
  • Off Board Profile of 0.35mm – 30% Thinner Than The DFN1006
  • Low Forward Voltage of 0.37V (Max) – Minimises Power
    Dissipation Losses
  • Low Leakage – Maximises Battery Power
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The SDM02U30LP3Q is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Reverse Voltage and Current Protection
  • Blocking Diode
  • Clamping Protection
  • LCD and Key Pad Backlighting
  • Freewheeling Diode

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Single

Power Rating(mW)

250 mW

Peak RepetitiveReverse VoltageVRRM (V)

30 V

Forward Continuous Current IFM (mA)

100 mA

Forward VoltageDrop VF(V)

0.37

@ IF(mA)

0.01 mA

Maximum ReverseCurrent IR (µA)

7 µA

@ VR (V)

10 V

Capacitance CTOT Typ (pF)

2.6 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products