0.1A SCHOTTKY BARRIER DIODE CHIP SCALE PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM01U50CP3 is a 50-volt 100mA Schottky Barrier Diode that is optimized for low forward voltage drop and low leakage current. It’s housed in a compact Chip Scale Package (CSP) that occupies only 0.18mm2 board space. The low thermal resistance enables designers to meet design challenges of increasing efficiency while reducing board space. It is ideally suited for use in portable applications.
@ IF (A) |
100 |
|---|---|
@ IF(mA) |
100 |
@ VR (V) |
50 |
Capacitance CTOT Typ (pF) |
7.5 |
Configuration |
Single |
Forward Continuous Current IFM (mA) |
100 |
Forward VoltageDrop VF(V) |
0.5 |
Maximum ReverseCurrent IR (µA) |
25 |
Peak RepetitiveReverse VoltageVRRM (V) |
50 |
AEC Qualified |
No |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2623 | 2023-05-15 | 2023-11-15 | Device End of Life (EOL) |
| PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |