Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) |
8 |
|---|---|
@ TerminalTemperature TT (ºC) |
90 |
@ VR (V) |
40 |
Configuration |
Single |
Forward VoltageDrop VF(V) |
0.55 |
MaximumAverageRectifiedCurrent IO (A) |
8 |
Maximum ReverseCurrent IR (µA) |
1000 |
Peak ForwardSurge CurrentIFSM(A) |
175 |
Peak RepetitiveReverse VoltageVRRM (V) |
35 |
AEC Qualified |
Yes |
Reverse RecoveryTime trr (ns) |
N/A |
TotalCapacitance CT (pF) |
550 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |