SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These Schottky barrier rectifiers are designed to meet the stringent requirements of automotive applications. They are ideally suited to use as: polarity protection diodes, recirculating diodes, and switching diodes.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Power Rating(mW) |
200 mW |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Forward Continuous Current IFM (mA) |
350 mA |
Forward VoltageDrop VF(V) |
0.37 |
@ IF(mA) |
20 mA |
Maximum ReverseCurrent IR (µA) |
5 µA |
@ VR (V) |
40 V |
Capacitance CTOT Typ (pF) |
35 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |