NRND = Not Recommended for New Design
TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBRT4U15LP provides very low VF and excellent reverse leakage stability at high temperatures. It is ideal for use as bypass diode and rectifier, freewheel diode or blocking diode in applications.
@ IF (A) |
4 |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
@ VR (V) |
15 |
Configuration |
Single |
Forward VoltageDrop VF(V) |
0.48 |
MaximumAverageRectifiedCurrent IO (A) |
4 |
Maximum ReverseCurrent IR (µA) |
100 |
Peak ForwardSurge CurrentIFSM(A) |
35 |
Peak RepetitiveReverse VoltageVRRM (V) |
15 |
AEC Qualified |
Yes |
Reverse RecoveryTime trr (ns) |
- |
TotalCapacitance CT (pF) |
- |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |
| PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |