NRND = Not Recommended for New Design
20A TRENCH SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry standard TO220AB package, the SBRT20M60CT provides low VF and excellent reverse leakage stability at high temperatures.
@ IF (A) |
10 |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
@ VR (V) |
60 |
Configuration |
Dual |
Forward VoltageDrop VF(V) |
0.6 |
MaximumAverageRectifiedCurrent IO (A) |
20 |
Maximum ReverseCurrent IR (µA) |
150 |
Peak ForwardSurge CurrentIFSM(A) |
210 |
Peak RepetitiveReverse VoltageVRRM (V) |
60 |
AEC Qualified |
Yes |
Reverse RecoveryTime trr (ns) |
- |
TotalCapacitance CT (pF) |
- |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |