2A Field Plated SBR Field Plated Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR®) diode is ideally suited for applications requiring ultra-low blocking mode. Leading to lower operation temperatures and increased system reliability. Packaged in the compact thermally efficient PowerDI®123 package. Applications are: polarity protection diodes, DC/DC converters, AC/DC adaptors, flyback diodes, and re-circulating diodes.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
2 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
50 |
Forward VoltageDrop VF(V) |
0.52 |
@ IF (A) |
2 |
Maximum Reverse Current IR (μA) |
12 |
@ VR (V) |
60 |
Reverse Recovery Time trr (ns) |
15 |
Total Capacitance CT (pF) |
50 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |